IESNA:LM-63-2002
[TEST]P946394
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-760-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9457
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1300.4 1398.5 1503.8 1609.6 1690.6 1740.3 1770.5 1787.5 1806.2 1827.9
1855.8 1893.7 1944.9 2005.3 2078.6 2202.1 2388.8 2636.3 2941.9 3324.2
3825.2 4400.3 5012.6 5569.4 5906 5735.1 5393 4934.7 4384 3727.9
2897.7 2070.4 1355.1 787.7 346.6 107.3 0
1300.4 1403.8 1522.3 1639.7 1726.3 1778.9 1803.8 1810 1814 1817.6
1823.4 1835.8 1858.4 1886.9 1933.7 2031.7 2203.4 2452.3 2776.7 3163.4
3626.6 4159.8 4775 5440.1 6106.9 6284.1 5908.3 5424.7 4917 4339.5
3530.8 2661.3 1852.2 1127.6 527 167.9 0
1300.4 1409.1 1540.8 1669.8 1761.9 1817.5 1837.1 1832.5 1821.9 1807.3
1790.9 1777.7 1772 1768.5 1788.8 1861.2 2018 2268.4 2611.4 3002.6
3428.1 3919.5 4537.5 5310.7 6307.9 6833 6423.5 5914.8 5450.1 4951.2
4163.8 3252.3 2349.3 1467.5 707.3 228.5 0
1300.4 1416.6 1559.2 1696.9 1793.7 1846.2 1855.1 1832.8 1798.2 1758.2
1716.4 1679 1650.4 1631 1645.5 1731 1921.1 2212.6 2586.8 2997.7
3428.9 3895.2 4442.7 5120.6 6071.8 6806.4 6525.4 5962.6 5471.4 4966.5
4220.7 3333.6 2450.4 1580.4 803.4 282.1 0
1300.4 1424.2 1577.6 1724 1825.5 1874.9 1873.2 1833.1 1774.5 1709.1
1641.8 1580.3 1528.9 1493.4 1502.3 1600.7 1824.3 2156.8 2562.2 2992.7
3429.8 3870.8 4348 4930.6 5835.8 6779.8 6627.3 6010.3 5492.8 4981.9
4277.5 3415 2551.5 1693.4 899.5 335.7 0
1300.4 1428.7 1587.6 1740.3 1844.7 1888.9 1873.7 1812.9 1729.9 1643.5
1562.1 1491.9 1436.8 1407 1442.2 1596.8 1892.6 2305.9 2801 3337.3
3873.9 4401.3 4938.4 5526.8 6400 7296.6 7284.1 6694.7 6104.8 5460.7
4650 3698.2 2765.4 1840.6 1020.4 396.2 0
1300.4 1433.2 1597.6 1756.6 1863.9 1902.8 1874.2 1792.7 1685.3 1577.9
1482.5 1403.6 1344.8 1320.5 1382.2 1592.9 1961 2455 3040 3681.8
4318 4931.8 5528.8 6122.9 6964.2 7813.5 7941 7379 6716.8 5939.5
5022.5 3981.3 2979.2 1987.8 1141.3 456.7 0
1300.4 1435.4 1603.6 1765.4 1872.5 1907.5 1869.2 1774.2 1652.8 1537.2
1439.7 1361.6 1305.9 1289.9 1375 1625.6 2040.4 2599.3 3277.1 4029
4776.3 5498.8 6204.7 6888.5 7783.9 8593.3 8697.2 8138.4 7370.3 6428.9
5367.1 4225.7 3107.5 2041.3 1171.7 459.3 0
1300.4 1437.6 1609.7 1774.2 1881 1912.2 1864.2 1755.6 1620.3 1496.6
1397.1 1319.6 1266.9 1259.3 1367.9 1658.2 2119.7 2743.7 3514.3 4376.1
5234.5 6065.7 6880.6 7654.1 8603.5 9373.1 9453.3 8897.8 8023.8 6918.4
5711.7 4470.1 3235.8 2094.8 1202.1 461.8 0
1300.4 1436.6 1614.3 1778.5 1884.3 1912.7 1858.3 1742.5 1600.3 1474.6
1376.3 1299.9 1248.5 1246 1366.8 1675.2 2159.2 2828.4 3658.2 4579.9
5511.6 6397.8 7275.6 8143.8 9132.9 9862.4 9869.9 9224.2 8205.2 6936.7
5619.3 4311.4 2980.6 1894.2 1041.4 387.7 0
1300.4 1437.6 1609.7 1774.2 1881 1912.2 1864.2 1755.6 1620.3 1496.6
1397.1 1319.6 1266.9 1259.3 1367.9 1658.2 2119.7 2743.7 3514.3 4376.1
5234.5 6065.7 6880.6 7654.1 8603.5 9373.1 9453.3 8897.8 8023.8 6918.4
5711.7 4470.1 3235.8 2094.8 1202.1 461.8 0
1300.4 1435.4 1603.6 1765.4 1872.5 1907.5 1869.2 1774.2 1652.8 1537.2
1439.7 1361.6 1305.9 1289.9 1375 1625.6 2040.4 2599.3 3277.1 4029
4776.3 5498.8 6204.7 6888.5 7783.9 8593.3 8697.2 8138.4 7370.3 6428.9
5367.1 4225.7 3107.5 2041.3 1171.7 459.3 0
1300.4 1433.2 1597.6 1756.6 1863.9 1902.8 1874.2 1792.7 1685.3 1577.9
1482.5 1403.6 1344.8 1320.5 1382.2 1592.9 1961 2455 3040 3681.8
4318 4931.8 5528.8 6122.9 6964.2 7813.5 7941 7379 6716.8 5939.5
5022.5 3981.3 2979.2 1987.8 1141.3 456.7 0
1300.4 1428.7 1587.6 1740.3 1844.7 1888.9 1873.7 1812.9 1729.9 1643.5
1562.1 1491.9 1436.8 1407 1442.2 1596.8 1892.6 2305.9 2801 3337.3
3873.9 4401.3 4938.4 5526.8 6400 7296.6 7284.1 6694.7 6104.8 5460.7
4650 3698.2 2765.4 1840.6 1020.4 396.2 0
1300.4 1424.2 1577.6 1724 1825.5 1874.9 1873.2 1833.1 1774.5 1709.1
1641.8 1580.3 1528.9 1493.4 1502.3 1600.7 1824.3 2156.8 2562.2 2992.7
3429.8 3870.8 4348 4930.6 5835.8 6779.8 6627.3 6010.3 5492.8 4981.9
4277.5 3415 2551.5 1693.4 899.5 335.7 0
1300.4 1416.6 1559.2 1696.9 1793.7 1846.2 1855.1 1832.8 1798.2 1758.2
1716.4 1679 1650.4 1631 1645.5 1731 1921.1 2212.6 2586.8 2997.7
3428.9 3895.2 4442.7 5120.6 6071.8 6806.4 6525.4 5962.6 5471.4 4966.5
4220.7 3333.6 2450.4 1580.4 803.4 282.1 0
1300.4 1409.1 1540.8 1669.8 1761.9 1817.5 1837.1 1832.5 1821.9 1807.3
1790.9 1777.7 1772 1768.5 1788.8 1861.2 2018 2268.4 2611.4 3002.6
3428.1 3919.5 4537.5 5310.7 6307.9 6833 6423.5 5914.8 5450.1 4951.2
4163.8 3252.3 2349.3 1467.5 707.3 228.5 0
1300.4 1403.8 1522.3 1639.7 1726.3 1778.9 1803.8 1810 1814 1817.6
1823.4 1835.8 1858.4 1886.9 1933.7 2031.7 2203.4 2452.3 2776.7 3163.4
3626.6 4159.8 4775 5440.1 6106.9 6284.1 5908.3 5424.7 4917 4339.5
3530.8 2661.3 1852.2 1127.6 527 167.9 0
1300.4 1398.5 1503.8 1609.6 1690.6 1740.3 1770.5 1787.5 1806.2 1827.9
1855.8 1893.7 1944.9 2005.3 2078.6 2202.1 2388.8 2636.3 2941.9 3324.2
3825.2 4400.3 5012.6 5569.4 5906 5735.1 5393 4934.7 4384 3727.9
2897.7 2070.4 1355.1 787.7 346.6 107.3 0
1300.4 1387.7 1480.1 1570.4 1641.2 1686 1713.8 1730 1746.5 1766.9
1796 1836.8 1889.8 1950.7 2026.4 2135.6 2291.8 2496.2 2753 3058.3
3424.4 3808.9 4149.9 4391.5 4451.9 4197.6 3837.9 3409.8 2942.7 2436.3
1855.8 1298.9 836.8 484.3 217.9 71.4 0
1300.4 1377 1456.4 1531.4 1591.7 1631.7 1657.2 1672.6 1686.8 1705.9
1736.3 1779.7 1834.8 1896.2 1974.2 2069 2194.7 2356.2 2564.2 2792.5
3023.6 3217.6 3287.2 3213.5 2997.7 2660.1 2282.7 1884.9 1501.3 1144.7
813.8 527.4 318.6 181 89.2 35.4 0
1300.4 1365.6 1432.7 1495.2 1544 1577.6 1598.5 1608.6 1616.4 1627
1646.1 1676.1 1714.8 1755.3 1801.4 1853.1 1918.6 2004.4 2117.3 2237.6
2349.1 2421.6 2405.6 2293.2 2084.1 1801.3 1512.8 1230.2 968.6 740.5
537.4 364.2 234.6 144.3 77.1 32 0
1300.4 1354.2 1409.1 1459.1 1496.3 1523.5 1539.8 1544.5 1546 1548
1555.9 1572.4 1594.9 1614.4 1628.7 1637.2 1642.5 1652.6 1670.4 1682.7
1674.7 1625.5 1524 1373 1170.6 942.5 742.9 575.5 435.9 336.2
261.1 201 150.7 107.7 65.1 28.5 0
1300.4 1342.7 1385.3 1423.9 1453.6 1473.1 1481.8 1477.2 1464.4 1448.7
1433.3 1422.9 1418.1 1412.1 1400.8 1381.5 1354.9 1327.5 1302 1280.9
1258 1219.2 1154.9 1064.3 946.6 805.8 679.1 557.3 441.1 351.9
275.3 210.6 154.7 108.4 64.8 28.2 0
1300.4 1331.3 1361.5 1388.7 1410.8 1422.7 1423.8 1409.8 1382.8 1349.4
1310.6 1273.5 1241.1 1209.7 1173.1 1125.9 1067.4 1002.4 933.5 879.2
841.2 812.9 785.8 755.5 722.7 669.1 615.3 539.2 446.2 367.5
289.4 220.3 158.7 109.2 64.4 27.8 0
1300.4 1320.3 1339.3 1357.8 1374.2 1381.2 1375.8 1352.1 1311.2 1263.2
1209.7 1160.7 1119.8 1084.5 1049.9 1009 960.3 906.6 849.5 804.4
774.4 754.6 740.3 723.3 697.4 652.3 607.3 543.6 466.8 396.7
322.1 252 185.5 128.9 78.8 33.7 0
1300.4 1309.3 1317.1 1326.8 1337.4 1339.7 1327.8 1294.3 1239.6 1177.1
1108.8 1048 998.5 959.3 926.7 892.2 853.3 810.8 765.5 729.6
707.5 696.4 694.7 691.1 672.1 635.5 599.4 548 487.3 425.8
354.7 283.7 212.3 148.7 93.3 39.7 0
1300.4 1298.7 1296.2 1298.2 1302.2 1302.7 1286.7 1246 1183.4 1113
1043.2 988.3 948.4 918.9 893 862.8 826.6 786.2 740.5 697.4
665.2 647.7 649.5 651.2 645.7 632.2 599.8 546.9 487.3 430.6
377.3 320.9 256.7 186.6 121.5 51.4 0
1300.4 1286.8 1275.5 1271.4 1273.4 1275.9 1265.2 1232.8 1179.9 1119.9
1061.6 1010.7 966 926.8 889.7 850.9 808.4 763.2 718.3 678.3
643 616.7 602.7 594.3 586.4 577.3 557.9 523.4 479.5 430.7
375.4 319.9 256.6 188.7 124.3 54.9 0
1300.4 1277.3 1257.4 1247.3 1248 1255.1 1255.3 1236.4 1196.9 1145
1090.6 1038.7 988.1 939.9 893.3 846.9 799.4 751.3 706.6 668.5
634.3 608.1 589.1 574.6 560.8 545.2 523.9 495 459.4 416.9
364.7 311.3 249.5 185.2 120.5 53.4 0
1300.4 1267.7 1239.3 1223.3 1222.7 1234.4 1245.4 1240 1213.8 1170.1
1119.5 1066.6 1010.4 953 897 842.9 790.3 739.3 695 658.7
625.7 599.6 575.6 554.8 535.2 513.2 489.8 466.7 439.2 403.1
354 302.8 242.3 181.7 116.8 51.9 0
1300.4 1259.1 1224.1 1203.4 1202.7 1221.2 1247.2 1261.8 1251.6 1213.2
1158.3 1098.5 1036.8 974.1 913.1 854.5 798.7 746.1 700.7 664.1
634 612.2 593.5 574.1 552.1 524 493.9 465.4 434.7 396.5
347.8 296.4 236.9 177.9 112.5 51.1 0
1300.4 1250.5 1209 1183.4 1182.8 1208 1249 1283.6 1289.4 1256.4
1197.1 1130.4 1063.3 995.3 929.2 866 807 752.9 706.5 669.4
642.5 624.8 611.4 593.3 569 534.7 498 464.1 430.2 390
341.4 290 231.5 174.2 108.3 50.3 0
1300.4 1243 1195.6 1166.6 1164.6 1193.7 1245.3 1295.1 1313.6 1287.9
1228.1 1155.2 1083.9 1015 948.7 885.5 825.9 770.8 723.5 686
658.1 639.1 626.9 611.5 589.8 559 524.1 488.1 451.4 406.6
353.8 300.1 239.9 173.5 104.7 50.2 0
1300.4 1235.4 1182.3 1149.7 1146.5 1179.6 1241.6 1306.7 1337.8 1319.4
1259.1 1180.1 1104.6 1034.8 968.3 905.1 844.7 788.7 740.4 702.6
673.8 653.5 642.3 629.7 610.7 583.3 550.2 512.2 472.6 423.3
366.2 310.1 248.3 172.8 101 50 0
1300.4 1227.9 1170.1 1134.8 1129.8 1162.2 1226.6 1294.5 1332.3 1322.8
1270.7 1192.9 1115 1046.5 982.3 922.4 864.6 810.1 762.7 724.6
693.4 671.8 658.4 645.5 626.8 600.6 566.6 527.9 486 435.4
377.2 319.6 256.2 170 93.3 44.1 0
1300.4 1220.3 1158 1120 1113 1145 1211.6 1282.5 1326.6 1326.1
1282.2 1205.9 1125.5 1058.1 996.3 939.6 884.5 831.6 784.9 746.5
713.1 690.1 674.4 661.4 643 617.8 583.1 543.4 499.5 447.6
388.2 329.1 264.2 167.2 85.6 38.2 0
1300.4 1214.5 1148.6 1108.9 1099.8 1128 1187.4 1250.5 1290 1291.2
1253.6 1185.4 1110 1043.9 986.1 934.9 885.6 837.3 793.2 756
725.3 704.6 689.7 676.9 658.4 631.9 595.6 554.2 509.2 457.1
396.9 338.2 271.2 181.9 99.4 44 0
1300.4 1208.6 1139.2 1097.8 1086.4 1111 1163.3 1218.5 1253.5 1256.3
1225 1165.1 1094.4 1029.6 976 930.3 886.7 843.1 801.4 765.5
737.4 719 705 692.2 673.9 646.1 608 565 519 466.7
405.6 347.3 278 196.7 113.3 49.8 0
1300.4 1203.9 1132.7 1090 1077.8 1099.8 1146.2 1193.3 1222.7 1224.5
1196.7 1143.2 1078.8 1017 964.4 919.6 877.7 835.4 794.5 760.7
737.1 721.6 708.6 695.9 677.9 650 612 568.8 522.7 471.1
410.2 351.6 283.7 206.4 125.3 54.6 0
1300.4 1199.1 1126.2 1082.3 1069 1088.6 1129.2 1168.2 1191.9 1192.7
1168.6 1121.3 1063 1004.5 952.9 908.9 868.7 827.9 787.7 755.9
736.9 724.2 712.2 699.5 681.9 653.8 615.9 572.6 526.4 475.5
414.8 355.9 289.4 216.1 137.2 59.5 0
1300.4 1195.4 1121.5 1076.9 1063.9 1083 1121.3 1156.6 1177.1 1177.1
1155 1112.2 1058.3 1001.5 948.2 900.5 856.4 812.6 770.3 740.4
724.6 714.1 703.4 690.6 673.2 646 608.3 565.7 520.7 470.8
412.5 352.7 288 215.5 136.2 58.3 0
1300.4 1191.7 1116.9 1071.6 1058.9 1077.4 1113.5 1145 1162.2 1161.4
1141.5 1103.1 1053.7 998.4 943.6 892.1 844.2 797.4 752.9 725
712.2 704 694.6 681.7 664.6 638.1 600.8 558.8 515.1 466.1
410.2 349.4 286.7 214.8 135.2 57 0
1300.4 1188.3 1113.3 1068.4 1056.2 1075.1 1110.5 1141.2 1157.5 1156.2
1136.5 1100.8 1053.7 998.8 942.6 887.7 835.9 785.4 738.8 711.9
700.1 693.2 685.1 672.4 654.9 628 590.9 549.6 506.3 457.7
403.1 342.3 277.1 206.8 128.9 53.8 0
1300.4 1184.9 1109.8 1065.3 1053.5 1072.8 1107.6 1137.3 1152.7 1151
1131.7 1098.6 1053.7 999.3 941.6 883.2 827.8 773.4 724.7 698.9
688 682.4 675.7 662.9 645.2 617.8 581.1 540.4 497.5 449.4
396.1 335.2 267.6 198.7 122.7 50.5 0
1300.4 1180.7 1106.3 1062.9 1052.4 1072.4 1107.3 1136.7 1151.2 1148.7
1128.8 1097.8 1054.4 1000 941.1 880.8 822.9 765.5 715.6 690.1
679.7 674.7 668.7 655.7 637.7 608.8 573.4 533.4 489.5 441.6
388.7 329.3 256.5 191.6 116.3 47.4 0
1300.4 1184.9 1109.8 1065.3 1053.5 1072.8 1107.6 1137.3 1152.7 1151
1131.7 1098.6 1053.7 999.3 941.6 883.2 827.8 773.4 724.7 698.9
688 682.4 675.7 662.9 645.2 617.8 581.1 540.4 497.5 449.4
396.1 335.2 267.6 198.7 122.7 50.5 0
1300.4 1188.3 1113.3 1068.4 1056.2 1075.1 1110.5 1141.2 1157.5 1156.2
1136.5 1100.8 1053.7 998.8 942.6 887.7 835.9 785.4 738.8 711.9
700.1 693.2 685.1 672.4 654.9 628 590.9 549.6 506.3 457.7
403.1 342.3 277.1 206.8 128.9 53.8 0
1300.4 1191.7 1116.9 1071.6 1058.9 1077.4 1113.5 1145 1162.2 1161.4
1141.5 1103.1 1053.7 998.4 943.6 892.1 844.2 797.4 752.9 725
712.2 704 694.6 681.7 664.6 638.1 600.8 558.8 515.1 466.1
410.2 349.4 286.7 214.8 135.2 57 0
1300.4 1195.4 1121.5 1076.9 1063.9 1083 1121.3 1156.6 1177.1 1177.1
1155 1112.2 1058.3 1001.5 948.2 900.5 856.4 812.6 770.3 740.4
724.6 714.1 703.4 690.6 673.2 646 608.3 565.7 520.7 470.8
412.5 352.7 288 215.5 136.2 58.3 0
1300.4 1199.1 1126.2 1082.3 1069 1088.6 1129.2 1168.2 1191.9 1192.7
1168.6 1121.3 1063 1004.5 952.9 908.9 868.7 827.9 787.7 755.9
736.9 724.2 712.2 699.5 681.9 653.8 615.9 572.6 526.4 475.5
414.8 355.9 289.4 216.1 137.2 59.5 0
1300.4 1203.9 1132.7 1090 1077.8 1099.8 1146.2 1193.3 1222.7 1224.5
1196.7 1143.2 1078.8 1017 964.4 919.6 877.7 835.4 794.5 760.7
737.1 721.6 708.6 695.9 677.9 650 612 568.8 522.7 471.1
410.2 351.6 283.7 206.4 125.3 54.6 0
1300.4 1208.6 1139.2 1097.8 1086.4 1111 1163.3 1218.5 1253.5 1256.3
1225 1165.1 1094.4 1029.6 976 930.3 886.7 843.1 801.4 765.5
737.4 719 705 692.2 673.9 646.1 608 565 519 466.7
405.6 347.3 278 196.7 113.3 49.8 0
1300.4 1214.5 1148.6 1108.9 1099.8 1128 1187.4 1250.5 1290 1291.2
1253.6 1185.4 1110 1043.9 986.1 934.9 885.6 837.3 793.2 756
725.3 704.6 689.7 676.9 658.4 631.9 595.6 554.2 509.2 457.1
396.9 338.2 271.2 181.9 99.4 44 0
1300.4 1220.3 1158 1120 1113 1145 1211.6 1282.5 1326.6 1326.1
1282.2 1205.9 1125.5 1058.1 996.3 939.6 884.5 831.6 784.9 746.5
713.1 690.1 674.4 661.4 643 617.8 583.1 543.4 499.5 447.6
388.2 329.1 264.2 167.2 85.6 38.2 0
1300.4 1227.9 1170.1 1134.8 1129.8 1162.2 1226.6 1294.5 1332.3 1322.8
1270.7 1192.9 1115 1046.5 982.3 922.4 864.6 810.1 762.7 724.6
693.4 671.8 658.4 645.5 626.8 600.6 566.6 527.9 486 435.4
377.2 319.6 256.2 170 93.3 44.1 0
1300.4 1235.4 1182.3 1149.7 1146.5 1179.6 1241.6 1306.7 1337.8 1319.4
1259.1 1180.1 1104.6 1034.8 968.3 905.1 844.7 788.7 740.4 702.6
673.8 653.5 642.3 629.7 610.7 583.3 550.2 512.2 472.6 423.3
366.2 310.1 248.3 172.8 101 50 0
1300.4 1243 1195.6 1166.6 1164.6 1193.7 1245.3 1295.1 1313.6 1287.9
1228.1 1155.2 1083.9 1015 948.7 885.5 825.9 770.8 723.5 686
658.1 639.1 626.9 611.5 589.8 559 524.1 488.1 451.4 406.6
353.8 300.1 239.9 173.5 104.7 50.2 0
1300.4 1250.5 1209 1183.4 1182.8 1208 1249 1283.6 1289.4 1256.4
1197.1 1130.4 1063.3 995.3 929.2 866 807 752.9 706.5 669.4
642.5 624.8 611.4 593.3 569 534.7 498 464.1 430.2 390
341.4 290 231.5 174.2 108.3 50.3 0
1300.4 1259.1 1224.1 1203.4 1202.7 1221.2 1247.2 1261.8 1251.6 1213.2
1158.3 1098.5 1036.8 974.1 913.1 854.5 798.7 746.1 700.7 664.1
634 612.2 593.5 574.1 552.1 524 493.9 465.4 434.7 396.5
347.8 296.4 236.9 177.9 112.5 51.1 0
1300.4 1267.7 1239.3 1223.3 1222.7 1234.4 1245.4 1240 1213.8 1170.1
1119.5 1066.6 1010.4 953 897 842.9 790.3 739.3 695 658.7
625.7 599.6 575.6 554.8 535.2 513.2 489.8 466.7 439.2 403.1
354 302.8 242.3 181.7 116.8 51.9 0
1300.4 1277.3 1257.4 1247.3 1248 1255.1 1255.3 1236.4 1196.9 1145
1090.6 1038.7 988.1 939.9 893.3 846.9 799.4 751.3 706.6 668.5
634.3 608.1 589.1 574.6 560.8 545.2 523.9 495 459.4 416.9
364.7 311.3 249.5 185.2 120.5 53.4 0
1300.4 1286.8 1275.5 1271.4 1273.4 1275.9 1265.2 1232.8 1179.9 1119.9
1061.6 1010.7 966 926.8 889.7 850.9 808.4 763.2 718.3 678.3
643 616.7 602.7 594.3 586.4 577.3 557.9 523.4 479.5 430.7
375.4 319.9 256.6 188.7 124.3 54.9 0
1300.4 1298.7 1296.2 1298.2 1302.2 1302.7 1286.7 1246 1183.4 1113
1043.2 988.3 948.4 918.9 893 862.8 826.6 786.2 740.5 697.4
665.2 647.7 649.5 651.2 645.7 632.2 599.8 546.9 487.3 430.6
377.3 320.9 256.7 186.6 121.5 51.4 0
1300.4 1309.3 1317.1 1326.8 1337.4 1339.7 1327.8 1294.3 1239.6 1177.1
1108.8 1048 998.5 959.3 926.7 892.2 853.3 810.8 765.5 729.6
707.5 696.4 694.7 691.1 672.1 635.5 599.4 548 487.3 425.8
354.7 283.7 212.3 148.7 93.3 39.7 0
1300.4 1320.3 1339.3 1357.8 1374.2 1381.2 1375.8 1352.1 1311.2 1263.2
1209.7 1160.7 1119.8 1084.5 1049.9 1009 960.3 906.6 849.5 804.4
774.4 754.6 740.3 723.3 697.4 652.3 607.3 543.6 466.8 396.7
322.1 252 185.5 128.9 78.8 33.7 0
1300.4 1331.3 1361.5 1388.7 1410.8 1422.7 1423.8 1409.8 1382.8 1349.4
1310.6 1273.5 1241.1 1209.7 1173.1 1125.9 1067.4 1002.4 933.5 879.2
841.2 812.9 785.8 755.5 722.7 669.1 615.3 539.2 446.2 367.5
289.4 220.3 158.7 109.2 64.4 27.8 0
1300.4 1342.7 1385.3 1423.9 1453.6 1473.1 1481.8 1477.2 1464.4 1448.7
1433.3 1422.9 1418.1 1412.1 1400.8 1381.5 1354.9 1327.5 1302 1280.9
1258 1219.2 1154.9 1064.3 946.6 805.8 679.1 557.3 441.1 351.9
275.3 210.6 154.7 108.4 64.8 28.2 0
1300.4 1354.2 1409.1 1459.1 1496.3 1523.5 1539.8 1544.5 1546 1548
1555.9 1572.4 1594.9 1614.4 1628.7 1637.2 1642.5 1652.6 1670.4 1682.7
1674.7 1625.5 1524 1373 1170.6 942.5 742.9 575.5 435.9 336.2
261.1 201 150.7 107.7 65.1 28.5 0
1300.4 1365.6 1432.7 1495.2 1544 1577.6 1598.5 1608.6 1616.4 1627
1646.1 1676.1 1714.8 1755.3 1801.4 1853.1 1918.6 2004.4 2117.3 2237.6
2349.1 2421.6 2405.6 2293.2 2084.1 1801.3 1512.8 1230.2 968.6 740.5
537.4 364.2 234.6 144.3 77.1 32 0
1300.4 1377 1456.4 1531.4 1591.7 1631.7 1657.2 1672.6 1686.8 1705.9
1736.3 1779.7 1834.8 1896.2 1974.2 2069 2194.7 2356.2 2564.2 2792.5
3023.6 3217.6 3287.2 3213.5 2997.7 2660.1 2282.7 1884.9 1501.3 1144.7
813.8 527.4 318.6 181 89.2 35.4 0
1300.4 1387.7 1480.1 1570.4 1641.2 1686 1713.8 1730 1746.5 1766.9
1796 1836.8 1889.8 1950.7 2026.4 2135.6 2291.8 2496.2 2753 3058.3
3424.4 3808.9 4149.9 4391.5 4451.9 4197.6 3837.9 3409.8 2942.7 2436.3
1855.8 1298.9 836.8 484.3 217.9 71.4 0
1300.4 1398.5 1503.8 1609.6 1690.6 1740.3 1770.5 1787.5 1806.2 1827.9
1855.8 1893.7 1944.9 2005.3 2078.6 2202.1 2388.8 2636.3 2941.9 3324.2
3825.2 4400.3 5012.6 5569.4 5906 5735.1 5393 4934.7 4384 3727.9
2897.7 2070.4 1355.1 787.7 346.6 107.3 0
